Page top

Primary Contents

Product Search Results

Site Search Product Search

Items 17,241 - 17,250 of 19,025

PCB Sensors, Limited Reflective, Sensing distance: 10 to 60 mm, NPN, With Timer function, Pre-wired model, 2 m

PCB Sensors, Limited Reflective, Sensing distance: 20 to 35 mm, PNP, Without Timer function, Pre-wired model, 2 m

PCB Sensors, Limited Reflective, Sensing distance: 10 to 60 mm, PNP, Without Timer function, Pre-wired model, 2 m

PCB Sensors, Limited Reflective, Sensing distance: 10 to 60 mm, PNP, With Timer function, Pre-wired model, 2 m

Transparent Object Detection Sensor, Horizontal type, Metal Housing, Retro-reflective, Sensing distance: 1 m (Using the E39-R1 Reflector), Pre-wired model, 2 m

Transparent Object Detection Sensor, Vertical type, Metal Housing, Retro-reflective, Sensing distance: 1 m (Using the E39-R1 Reflector), Pre-wired model, 2 m

Transparent Object Detection Sensor, Horizontal type, Metal Housing, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), Pre-wired model, 2 m

Transparent Object Detection Sensor, Vertical type, Metal Housing, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), Pre-wired model, 2 m

Compact Laser Photoelectric Sensor with Built-in Amplifier, Distance-settable (BGS Model), Response time: 1 ms, Sensing distance: 20 to 300 mm, NPN output, Pre-wired model, 0.5 m

Compact Laser Photoelectric Sensor with Built-in Amplifier, Distance-settable (BGS Model), Response time: 1 ms, Sensing distance: 20 to 300 mm, NPN output, Pre-wired model, 2 m

Items 17,241 - 17,250 of 19,025