Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 20,061 - 20,070 of 22,028

Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 2.2 kW (11.1 A), Screw terminal, Monitor output functions Equipped

Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 3.7 kW (17.4 A), Screw terminal, Monitor output functions Equipped

Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 3.7 kW (17.4 A), Screw terminal, Monitor output functions Equipped

Solid State Relay, Photocoupler, Applied output load: 5 A at 24 to 240 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC

Solid State Relay, Phototriac, Applied output load: 5 A at 24 to 240 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC

Solid State Relay, Photocoupler, Applied output load: 10 A at 24 to 240 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC

Solid State Relay, Phototriac, Applied output load: 10 A at 24 to 240 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC

Solid State Relay, Photocoupler, Applied output load: 20 A at 24 to 240 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC

Solid State Relay, Phototriac, Applied output load: 20 A at 24 to 240 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC

Solid State Relay, Photocoupler, Applied output load: 40 A at 24 to 240 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC

Items 20,061 - 20,070 of 22,028