Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 17,231 - 17,240 of 22,927

Transparent Object Detection Sensor, Vertical type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), NPN output, Pre-wired model, 5 m

Transparent Object Detection Sensor, Vertical type, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), NPN output, Pre-wired model, 2 m

Transparent Object Detection Sensor, Vertical type, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), NPN output, Pre-wired model, 5 m

Transparent Object Detection Sensor, Vertical type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), NPN output, M12 connector model

Transparent Object Detection Sensor, Vertical type, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), NPN output, M12 connector model

Transparent Object Detection Sensor, Vertical type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), PNP output, Pre-wired model, 2 m

Transparent Object Detection Sensor, Vertical type, Retro-reflective with M.S.R. function, Sensing distance: 1 m (Using the E39-R1 Reflector), PNP output, M12 connector model

Transparent Object Detection Sensor, Horizontal type, Metal Housing, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), Pre-wired model, 2 m

Transparent Object Detection Sensor, Vertical type, Metal Housing, Retro-reflective, Sensing distance: 300 mm (Using the E39-R1 Reflector), Pre-wired model, 2 m

Photoelectric Sensor with Built-in Amplifier, Small Cylindrical type, Diffuse-reflective, Sensing distance: 3 to 50 mm, Top view, NPN output, Light-ON

Items 17,231 - 17,240 of 22,927