Page top


Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier


The Improved E3T Series with Easier, Smoother Mounting and Installation

Simple, Low-cost Installation, Setup, and Operation

New Small Cylindrical Sensors

E3T Features 3 E3T_Features1

Sure Installation without Stress

Side-view and Flat Sensor Models for M3 Mounting

E3T Features 6 E3T_Features2

Small Cylindrical Sensors

E3T Features 8 E3T_Features3

Overall Features

Many Compact Shapes for Various Applications

E3T Features 11 E3T_Features4

Ideal for Rechargeable Battery Manufacturing Lines

All Metal Parts Are Stainless Steel. No Worries About Conductive Copper Intrusion.

The case, nuts, and washers of the Cylindrical Sensors are all stainless steel, as are the mounting plates and sleeves of the M3-mounting Sensors. Harmful copper, zinc, and nickel plating are not used, enabling reliable application in rechargeable battery manufacturing lines. Stainless-steel screws are also available, for immediate application for rechargeable batteries.

E3T Features 15 E3T_Features5