Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 251 - 260 of 1,677

I/O Solid State Relay, Input module, Photocoupler, Operating indicator Equipped, Rated voltage: 5 to 24 VDC

I/O Solid State Relay, Input module, Photocoupler, Operating indicator None, Rated voltage: 4 to 24 VDC

I/O Solid State Relay, Output module, Phototriac, Applied output load: 2 A at 100 to 240 VAC, Operating indicator Equipped, Rated voltage: 24 VDC

I/O Solid State Relay, Output module, Phototriac, With zero cross function, Applied output load: 2 A at 100 to 240 VAC, Operating indicator Equipped, Rated voltage: 12 VDC

I/O Solid State Relay, Output module, Phototriac, With zero cross function, Applied output load: 2 A at 100 to 240 VAC, Operating indicator Equipped, Rated voltage: 24 VDC

I/O Solid State Relay, Output module, Photocoupler, Applied output load: 1 A at 48 to 200 VDC, Operating indicator Equipped, Rated voltage: 24 VDC

I/O Solid State Relay, Output module, Photocoupler, Applied output load: 2 A at 5 to 48 VDC, Operating indicator Equipped, Rated voltage: 12 VDC

I/O Solid State Relay, Output module, Photocoupler, Applied output load: 2 A at 5 to 48 VDC, Operating indicator Equipped, Rated voltage: 24 VDC

Hybrid Power Relay, Rated load: 100 to 240 VAC 5 A, Without Zero cross function, With Indicator, UL/CSA certified, Rated input voltage: 12 VDC

Hybrid Power Relay, Rated load: 100 to 240 VAC 5 A, Without Zero cross function, With Indicator, UL/CSA certified, Rated input voltage: 24 VDC

Items 251 - 260 of 1,677