... ZX-GTC41 Accessories (Order Separately) These are not included with the sensor and controller, so order these accessories separately if necessary. Set: Interface Unit (RS-232C/Binary output)...
...ing Bracket: Tilt the Sensor Head towards the workpiece as shown below. Adjust the installation so that the angle is 10.5° ±0.1°. * The mounting hole dimensions in parentheses (reference valu...
...nutes to seconds Result of Learn • Tools arranged in reading order • ROIs (Regions of Interest) so each code can be read uniquely • ROI sized to accommodate the expected positional uncertaint...
...ndards. When the quality of the barcode printing is not good, the data may be read incorrectly, so it is important to take care in printing labels etc. Features of Barcodes Highly flexibility...
...he 0.5-m type, a repeat accuracy of 1 mm or better has been achieved. The Sensor is ultrasonic, so it is not affected by the color of objects. A variety of materials can be measured, includin...
...plastic rod actuator makes the Switch easy on hands. • One-way operation: Equipped with stopper so that operation is only possible from one direction. • Distinctive yellow used for the body. ...
...ions with Host Devices Ethernet Connection The compact body also provides an Ethernet connector so that you can transfer read data and images via Ethernet. Smoothly transfer data to PLCs, com...
...reviously they could not go. Moreover, you can select a size according to the area of coverage, so targets are uniformly neutralized. Easy installation Ideal for narrow workbenches to wide li...
...asic applications. CAD models of the hopper and feeder can be integrated into the ACE platform, so parts will be manipulated as expected every time. This simple integration process reduces de...
...e Sensor. Sputter Protective Covers (Threaded on Inside of Cover) • The cover uses Fluororesin, so that chips that adhere due to sputtering can be easily removed. Sputter Protective Covers (N...