CSM_HL-5000_DS_E_3_7 1 General-purpose Limit Switc...- ... OMRON website. Model Number Structure Model Number Legend å`HL-5ņņ (1)(2) (1) Actuators 000: Roller lever 030: Adjustable roller lever 050: Adjustable rod lever 100: Sealed plunge...
https://www.ia.omron.com/data_pdf/cat/hl-5000_ds_e_3_7_csm583.pdf
CSM_K3HB-R_DS_E_16_6 1 Rotary Pulse Indicator K3HB...- ...ue from the following equation: Display value D =ƒa×60 ×α ℓ/h H PASS L OK/NG judgment Measuring roller winding speed Measuring motor speed (for product testing) BA H HH PASS L LL Warning 5 K3...
https://www.ia.omron.com/data_pdf/cat/k3hb-r_ds_e_16_6_csm262.pdf
CSM_K3MA-F_DS_E_14_4 1 Frequency/Rate Meter K3MA-F- ...= Rotations×roll circumference =1/N×f×60×d×π N: No. of pulses per rotation f: Frequency (Hz) d: Roller diameter (m) When the input conditions are applied to this equation, we obtain the follo...
https://www.ia.omron.com/data_pdf/cat/k3ma-f_ds_e_14_4_csm265.pdf
Application Guide Motor Condition Monitoring Devic...- ...ion conditions Failure mode Detection parameters 1 Expected implementation eects When the guide roller's diameter decreases due to wear, the contact area between the roller and the d...
https://www.ia.omron.com/data_pdf/cat/k6cm_n223-e1-02.pdf
Advanced Motor Condition Monitoring Device- ...ous features based on power quality data obtained from the devices. Pump Fan Transport conveyor/roller Mixer Linear guide Machinery cutting tool Processing stage Movable stage *1 An interval ...
https://www.ia.omron.com/data_pdf/cat/k7dd_n235-e1_2_1_csm1124086.pdf
Environment-resistant Series Oil-resistant Compone...- ...4) Ordering Information Type Cable type Standard load Right-hand Left-hand Actuator Model Model Roller plunger D4ER-1A21N D4ER-1A22N Crossroller plunger D4ER-1B21N D4ER-1B22N Plunger D4ER-1C2...
https://www.ia.omron.com/data_pdf/cat/oil-resistant_components_y215-e1_6_6_csm1053244.pdf
Retrofit to implement the new function“pre...- ...he limit switch operates frequently or the rotating rollers continually hit moving objects, the roller inner diameter and roller shaft wear out, changing the pushing amount. The...
https://www.ia.omron.com/data_pdf/cat/predictive_maintenance2_y237-e1-02.pdf
1 High-function General-purpose Inverters- ...Cylinder 1 (kg) M1 : Mass of Cylinder 2 (kg) M2 : Mass of Object (kg) M3 : Mass of Belt (kg) M4 Roller 1 Roller 2 J M 1 JW J2 D2 D1 JJ W 1 1 2 J2 = 4 ×10 (kg·m ) M·D ++ D D 2 2 –6 2 ...
https://www.ia.omron.com/data_pdf/cat/rx2_i921-e1_2_8_csm1070916.pdf
CSM_SHL_DS_E_4_6 1 Enclosed Switch SHL- ...uator Model Model Plunger SHL-D55 SHL-D55-01 Panel mount plunger SHL-Q55 SHL-Q55-01 Panel mount roller plunger SHL-Q2255 SHL-Q2255-01 Panel mount crossroller plunger SHL-Q2155 SHL-Q2155-01 Sh...
https://www.ia.omron.com/data_pdf/cat/shl_ds_e_4_6_csm586.pdf
CSM_TZ_DS_E_2_2 1 High-temperature Basic Switch- ... ms max. Contact Specifications Actuator Model Pin plunger TZ-1G Hinge lever TZ-1GV Short hinge roller lever TZ-1GV22 Hinge roller lever TZ-1GV2 Fixed contact b Movable spring Cerami...
https://www.ia.omron.com/data_pdf/cat/tz_ds_e_2_2_csm572.pdf