...DC 16 mA Contact form DPDT Contact method Single Contact material Au plating + Ag Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...DC 50 mA Contact form DPDT Contact method Single Contact material Au plating + Ag Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...erating indicator LED Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 2...
...mA 12 VAC 60 Hz 91 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 2...
... 240 VAC 60 Hz 4.6 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 2...
...atings 48 VDC 18.5 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 2...
... 120 VAC 60 Hz 9.2 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 2...
...mA 12 VAC 60 Hz 91 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 2...
... 220 VAC 60 Hz 5.8 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 2...
... 220 VAC 60 Hz 5.8 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 2...