...istor output Control output (No-contact output) 150 mA max. at 30 VDC, ON residual voltage: 1.0 V max. Operating resetting Time-limit operation/power-OFF resetting and external resetting, Int...
... 20 µs min. F3: 0 to 50 kHz ON/OFF pulse width of 9 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: -30 to 2 V, input impedance: 10 kΩ Open collector F1: 0 to 30 kHz ON/O...