... Interface Unit Position Interface Unit List Position Interface Units for pulse output, encoder input, and SSI input. There are 3 products of Position Interface Unit. NX-series Incre...
...ou to check the CPU operation. (CJ1W-PA205R only) • Conforming to the SEMI-F47 Standard. * * AC input type, 200 V min. input. last update: September 24, 2012...
...etails. Count 20 50 100 All All Items 1 - 5 of 5 Model Number Description G3R-IAZR1SN AC100-240 Input: 100 to 240 VAC, Output: 4 to 32 VDC, Load current: 0.1 to 100 mA, Plug-in terminal G3R-I...
...als should the G3PX Power Controller inputs be connected to? Answer It depends on the type of input. 1. Analog Inputs (1) 4 to 20-mA or 1 to 5-V Inputs Terminals: 4 and 5 Note:The terminals...
...c circuits by their output section driven by operational signal, which is triggered by electric input signal controlled by switching devices. General Purpose Relays Solid-state Relays Power C...
...960 W Models) S8VK-T Renewal of 400 V, 3-phase standard type. 480 W/960 W feature PFC for lower input current and higher efficiency (93% typ.) than conventional products Displaying individual...
...l Items 1 - 4 of 4 Model Number Description K3MA-J AC/DC24 Process Meter, DC voltage/DC current input, Without comparative output, Supply voltage: 24 VAC/VDC K3MA-J AC100-240 Process Meter, D...
...2 Convert to Smart for Smarter Processing! Simple and Intelligent Analog I/O Slaves Temperature Input Units CRT1-TS04T / TS04P High-speed Transfer of Temperature Data with CompoNet. Enhanced ...