... May 9, 2018 Ionizer Model ZJ-FA20 Power supply voltage 24 VDC Current consumption 900 mA max. (input from included AC adapter) Discharge voltage ±7 kV Discharge method Variable DC Airflow (m...
...eatures Lineup Specifications Dimensions Catalog last update: September 24, 2012 Supply voltage Input type Output type Model Judgement output Data transmission output 24 VDC DC voltage, DC cu...
... 112 1 2 3 4 5 6 Next Model Number Description K3HB-XAA-1 AC/DC24 Process Indicator, AC current input, Event Input: 5 inputs (No-voltage contact/NPN), Terminal block type, 24 VAC/VDC...
...rformed the specified number of times for the same scene. 2. Retrying While External Trigger Is Input Reading is performed until successful, as long as an external level trigger is ...
.../IP and PROFINET Simplified PLC Communication • The VHV5 has one single set of straight forward Input and Output Assemblies used for both EtherNet/IP and PROFINET • The product is offered wit...
...tion Loop Adjustment Position loop proportional gain This adjustment is used with a pulse train input. It is not relevant to an analog input. Relation between Gain and Response: 1.Sp...
... last update: November 18, 2024 Isolation Zero cross function Indicator Rated output load Rated input voltage Model Photo-voltage coupler No Yes 0.5 A at 24 to 240 VAC 0.5 A at 24 to 110 VDC ...
... Dimensions Catalog last update: May 20, 2024 Ratings (at an Ambient Temperature of 25°C) Model Input Output Rated voltage Operating voltage Impedance Voltage levels Applicable load Must oper...