...eup Specifications Dimensions Catalog last update: September 9, 2015 • Miniature design of 28.5 mm, the smallest class in the industry. • Detachable Switch. • The same contacts can be used fo...
..., 2013 • Same separate construction as the A16-series Pushbuttons with Miniature Design of 28.5 mm • The same contacts can be used for both standard loads and microloads. • Oil-resistant IP65...
...ations Dimensions Catalog last update: December 19, 2013 • Short mounting depth, less than 28.5 mm below panel • Wide range of switching capacity from standard to microload • Oil-resistant IP...
... Dimensions Catalog last update: December 19, 2013 • Groove-type Sensor with groove width of 25 mm. • Models are available with one or two light axes. • Models are available with M8 pre-wired...
...Difficult with Non-contact Types Industry's Top Class Resolution The long-stroke ZX-TDS04T[] (4-mm measurement range) achieves high-precision measurement with the industry's top class of reso...
...imum sensing distances of 0.5 m, 2 m, 4 m, and 6 m. With the 0.5-m type, a repeat accuracy of 1 mm or better has been achieved. The Sensor is ultrasonic, so it is not affected by the color of...
... use in various measurement and discrimination applications. • Short body with depth of only 95 mm (from behind the front panel). • UL certification approval (Certification Mark License). • C...
...and discrimination applications using external event inputs. • Short body with depth of only 95 mm (from behind the front panel). • UL certification approval (Certification Mark License). • C...