... 48 VDC 28.2 mA Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...
...AC 60 Hz 134 mA Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...