... 24 VDC 36.9 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...
... 48 VDC 18.5 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...
...gs 6 VDC 150 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...
... mA max. Control output NPN open collector 26.4 VDC max. 50 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 50 mA) Op...
...VAC 60 Hz 11 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...
... mA max. Control output NPN open collector 26.4 VDC max. 50 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 50 mA) Op...
... mA max. Control output PNP open collector 26.4 VDC max. 50 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 50 mA) Op...
...AC 60 Hz 9.2 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC...
... mA max. Control output PNP open collector 26.4 VDC max. 50 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 50 mA) Op...
...mA max. Control output NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 100 mA) O...