...mation G3PF-235B DC24 Solid State Relays with Built-in Current Transformer, Applicable load: 35 A at 100 to 240 VAC, 1 alarm output, With zero cross function, Screw terminal Page top Global P...
...trial Automation G3F-202SN-VD AC100/110 Solid State Relay, Photocoupler, Applied output load: 2 A at 100 to 240 VAC, Rated input voltage: 100/110 VAC, Zero cross function, with operating indi...
...trial Automation G3F-202SN-VD AC200/220 Solid State Relay, Photocoupler, Applied output load: 2 A at 100 to 240 VAC, Rated input voltage: 200/220 VAC, Zero cross function, with operating indi...
...ial Automation G3F-203SLN-VD DC12 Solid State Relay, Phototriac coupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 12 VDC, with operating indicator Page top Global Prin...
...ial Automation G3F-203SLN-VD DC24 Solid State Relay, Phototriac coupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 24 VDC, with operating indicator Page top Global Prin...
...dustrial Automation G3F-203SN-VD DC5-24 Solid State Relay, Photocoupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 5 to 24 VDC, Zero cross function, with operating indi...
...ndustrial Automation G3F-203S-VD DC4-24 Solid State Relay, Photocoupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 4 to 24 VDC, Zero cross function Page top Global Prin...
...rial Automation G3FD-102SN-VD AC100/110 Solid State Relay, Photocoupler, Applied output load: 2 A at 5 to 110 VDC, Rated input voltage: 100/110 VAC, with operating indicator Page top Global P...
...rial Automation G3FD-102SN-VD AC200/220 Solid State Relay, Photocoupler, Applied output load: 2 A at 5 to 110 VDC, Rated input voltage: 200/220 VAC, with operating indicator Page top Global P...
...ustrial Automation G3FD-102SN-VD DC5-24 Solid State Relay, Photocoupler, Applied output load: 2 A at 5 to 110 VDC, Rated input voltage: 5 to 24 VDC, with operating indicator Page top Global P...