...ustrial Automation G3HD-X03SN-VD DC5-24 Solid State Relay, Photocoupler, Applied output load: 3 A at 3 to 480 VDC, Rated input voltage: 5 to 24 VDC, With Operating indicator, Plug-in terminal...
...dustrial Automation G3HD-X03S-VD DC4-24 Solid State Relay, Photocoupler, Applied output load: 3 A at 3 to 480 VDC, Rated input voltage: 4 to 24 VDC, With Operating indicator, Plug-in terminal...
...trial Automation G3NA-D210B-UTU DC5-24 Solid State Relay, Photocoupler, Applied output load: 10 A at 5 to 200 VDC, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VD...
... Industrial Automation G3NE-205TL-US DC12 Solid State Relay, Phototriac, Applied output load: 5 A at 100 to 240 VAC, Without Zero cross function, #110 input terminals, Certified by UL, CSA, a...
... Industrial Automation G3NE-205TL-US DC24 Solid State Relay, Phototriac, Applied output load: 5 A at 100 to 240 VAC, Without Zero cross function, #110 input terminals, Certified by UL, CSA, a...
...N Industrial Automation G3NE-205TL-US DC5 Solid State Relay, Phototriac, Applied output load: 5 A at 100 to 240 VAC, Without Zero cross function, #110 input terminals, Certified by UL, CSA, a...
...N Industrial Automation G3NE-205T-US DC12 Solid State Relay, Phototriac, Applied output load: 5 A at 100 to 240 VAC, With Zero cross function, #110 input terminals, Certified by UL, CSA, and ...
...N Industrial Automation G3NE-205T-US DC24 Solid State Relay, Phototriac, Applied output load: 5 A at 100 to 240 VAC, With Zero cross function, #110 input terminals, Certified by UL, CSA, and ...
...ON Industrial Automation G3NE-205T-US DC5 Solid State Relay, Phototriac, Applied output load: 5 A at 100 to 240 VAC, With Zero cross function, #110 input terminals, Certified by UL, CSA, and ...
... Industrial Automation G3NE-210T-US DC12 Solid State Relay, Phototriac, Applied output load: 10 A at 100 to 240 VAC, With Zero cross function, #110 input terminals, Certified by UL, CSA, and ...