... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). • Capable of high-speed sampling ...
... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). * Visual confirmation of judgemen...
... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). • Capable of high-speed sampling ...
... (Certification Mark License). • CE Marking conformance by third party assessment body. • Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66). * Visual confirmation of judgemen...
...ed in devices. E2EC-Q Prevents adherence of weld spatter to the Sensing Head. (Improved spatter-resistant model) E2EC-Q Employs a fluoride cable (Improved spatter-resistant model) la...
...ecifications Dimensions Catalog last update: September 11, 2023 SUS316L Body, IP69K Protection, Resistant to High Temperatures and Detergents Improved resistance to detergents and rusting App...
...Top) IP69K Degree of Protection with an SUS316L Housing The housing is constructed of corrosion-resistant SUS316L, and the display cover is PES (polyethersulfone) or PEI (polyetherimid). Both...
...n with an SUS316L Housing (Same Durability as the E3ZM) The housing is constructed of corrosion-resistant SUS316L, and the display cover is PES (polyethersulfone). Both materials are hig...
...ed when a strong mounting is required. • The BS-1 is used when high-temperature, high-pressure resistant is required. • The BS-1T is used when corrosion resistance is required. last update:...
...cable use environment Use RJ45 connectors for in-panel wiring and M12 connectors (Round Water - resistant Connectors) with IP67 protection for wiring outside the control panel where environme...