Page top

BF-[](R) / BS-1(T)

Electrode Holder

BF-[](R) / BS-1(T)

Complete Lineup for Use in High-temperature, High-pressure Environments or Where Exposed to Chemicals

The BF-1 is ideal for liquids with low specific resistance, such as wastewater.

The BF-[] (R) is used when a strong mounting is required.

The BS-1 is used when high-temperature, high-pressure resistant is required.

The BS-1T is used when corrosion resistance is required.