...Tolerance -50 to 100°C ±1°C max. 100 to 350°C ±1% max. of measured temperature K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals E5CN...
...Contents Common Cautions Technical Guide Models with Standards Certification FAQ Push Buttons / Indicator Lamps Item A to Z Index Glossary of Industrial Automation Features Lineup Specificati...
...d on easy-to-see indicators and it can be output to an external device. Besides the power (PWR) indicator, there are a CLEAN lamp that lights when it is time for electrode needle maintenance,...
... five languages for local operators to smoothly set up the units outside Japan. High-brightness indicator at the bottom [PATENT PENDING]*1 The sensor has an indicator at the bottom t...
...tion. • Selectable reset value range from 2% to 30% of operating value (SDV-F). • LED operation indicator. • UL, CSA (SDV-F), and RCM approval. last update: December 14, 2018...