... IO-Link Series Catalog Y229-E1-11 [8103KB] Mar 09, 2026 20260309 IO-Link Series Catalog Status Sensing Solution Catalog E603-E1-02 [3696KB] Feb 01, 2024 20240201 Status Sensing Solu...
... IO-Link Series Catalog Y229-E1-11 [8103KB] Mar 09, 2026 20260309 IO-Link Series Catalog Status Sensing Solution Catalog E603-E1-02 [3696KB] Feb 01, 2024 20240201 Status Sensing Solu...
...g STC/FS Series Catalog Q259-E1-14 [17976KB] Oct 01, 2024 20241001 STC/FS Series Catalog Status Sensing Solution Catalog E603-E1-02 [3696KB] Feb 01, 2024 20240201 Status Sensing Solu...
...55 1 2 3 Next Model Number Description E2F-X10E1 2M Resin-case Proximity Sensor, M30, Shielded, Sensing distance: 10 mm, DC 3-wire, NPN output, NO, Pre-wired model, 2 m E2F-X10E1 5M Resin-cas...
...ory Displacement Sensors / Measurement Sensors A Displacement Sensor measures the distance to a sensing object. It can be used to measure the dimensions of the sensing object, such a...
...nsor. For example with the Through-beam type, the emitter is turned ON and OFF when there is no sensing object between the emitter and receiver. If the receiver does not turn ON and OFF accor...
...te product category Proximity Sensors The distance from the reference surface to the (standard) sensing object transit position that allows stable use, including the effects of temperature an...
...as Mark Sensors. Although these Sensors have fast response times, their drawbacks include short sensing distances and susceptibility to external light interference....