...te Amplifier > E2NC > Item list >E2NC-EA9TW Smart Proximity Sensor English 日本語 Print Page Image Sensing head size 13 mm x 37 mm x 83.4 mm Type 1 output + 1 input, Amplifier Unit Operation ...
...ation for Stable Detection. Variable Spot You can adjust the spot size to the workpiece size or sensing surface conditions for even more-stable detection. The use of a crown lock eliminates t...
...category Proximity Sensors A resistor used to adjust the sensitivity of a proximity sensor. The sensing distance increases when the potentiometer is turned clockwise and decreases when it is ...
...d Contents Proximity Sensors Products Cautions Primary Contents Interpreting Engineering Data Sensing Area Refer to Explanation of Terms Sensing Distance vs. Display Values Influen...
...ectangular Ultrasonic Proximity Sensor with Built-in Amplifier E4A-3K Sensor with an Adjustable Sensing Distance of 0.3 to 3 m Under Stable Operation without Background Interference E4C-UDA C...
... of around 10 μm to 1 mm Using displacement sensors is now easier with dramatically less effort Sensing performance delivering stable detection with initial configuration left intact Differen...
...1 - 20 of 60 1 2 3 Next Model Number Description TL-W1R5MB1 2M Flat Inductive Proximity Sensor, Sensing distance: 1.5 mm, Unshielded, DC 3-wire, PNP, NO, Cable length 2 m TL-W1R5MB1 5M Flat I...