...ze, but surprisingly easy installation! With the addition of M4, 6.5-dia. size, unshielded, pre-wired connector model, and connector model, a total of 104 model variations are available. Sens...
...Space-saving and less wiring work of power supply wiring are achieved. Common wiring is already wired on the PCB, transition wiring is unnecessary. Wiring is completed by one action. Models a...
...nt Proximity Sensor, Standard model, Shielded, M30, Sensing distance: 10 mm, DC 2-wire, NO, Pre-wired model, 2 m E2EQ-X10D1 5M Spatter-resistant Proximity Sensor, Standard model, Shielded, M3...
...plifier, Square type, Sensing distance: 20 to 200 mm (BGS max setting), NPN open collector, Pre-wired model, 0.5 m E3Z-LS61 2M Compact Photoelectric Sensor with Built-in Amplifier, Square typ...