...to 4 m When using the E39-R1: 100 mm to 3 m Light source Red LED (660 nm) Connection method Pre-wired M12 connector models Item list of E3ZM-C Ratings/Performance Dimensions Output circuit di...
...to 4 m When using the E39-R1: 100 mm to 3 m Light source Red LED (660 nm) Connection method Pre-wired M12 connector models Item list of E3ZM-C Ratings/Performance Dimensions Output circuit di...
... 2 10 times each in X, Y, and Z directions Degree of protection IEC: IP67 Connection method Pre-wired models (2 m) Weight Package: Approx. 90 g Material Case: Heat-resistant ABS resin Sensing...
.../s 2 3 times each in X, Y and Z directions Degree of protection IEC: IP67 Connection method Pre-wired models (5 m) Material Case: Polyarylate Accessories Mounting Bracket As of August 8, 2024...
... 2 10 times each in X, Y, and Z directions Degree of protection IEC: IP67 Connection method Pre-wired models (2 m) Weight Package: Approx. 90 g Material Case: Heat-resistant ABS resin Sensing...
...d Z directions Degree of protection IEC: IP67 Company standard: Oil-proof Connection method Pre-wired models (2 m) Weight Package: Approx. 70 g Material Case: Heat-resistant ABS resin Sensing...