... 1 word 0.13 --- CJ1W-ID212 N, L, CE 32 inputs 24 VDC, 4.1 mA 16 points, 1 common Fujitsu/ OTAX connector 2 words 0.09 --- CJ1W-ID231 UC1, N, L, CE 32 inputs 24 VDC, 4.1 mA 16 points, 1 commo...
...-- CJ1W-OD213 N, L, CE Sinking 32 outputs 12 to 24 VDC, 0.5 A 16 points, 1 common Fujitsu/ OTAX connector 2 words 0.14 --- CJ1W-OD231 UC1, N, L, CE Sinking 32 outputs 12 to 24 VDC, 0.5 A 16 p...
...sories Connectors are not included for models with connectors. Either use one of the applicable connector listed below or use an applicable Connector-Terminal Block Conversion Unit o...
...N[][]S(1)-type: None Com- muni- cations B-type Peripheral USB Port Conforming to USB 2.0 B type connector Transmission distance 5 m max. Built-in RS-232C port No built-in RS-232C port Interfa...
...e control boxes, contact your OMRON representative. The Switch Block, Mounting Latch, Connector, and Lock Plate of A22E can be used. last update: October 12, 2017...
...U02-EIP DeviceNet communications power supply voltage 11 to 25 VDC (Supplied via communications connector.) Unit power supply voltage (V0) *1 20.4 to 26.4 VDC (24 VDC -15%/+10%) I/O power sup...
...-T421-JMD-K Cable with Connectors on Both Ends (M12 Straight/M12 Straight) Shield Strengthening Connector cable *3 M12/Smartclick Connectors Wire Gauge and Number of Pairs: AWG22, 2-pair Cabl...
...munications mode Current consump- tion (A) Model 5 V 24 V RS-232C Option Board One RS-232C port Connector: D-Sub, 9 pin, female Maximum transmission distance: 15m Host Link, 1:N NT Link, No-p...