... max. Control output (Residual voltage) 2 V max. (Load current 200 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mode NC Protective circuit Output short-...
...264 VAC Leakage current at 200 VAC: 1.7 mA max. Control output (Switching capacity) 5 to 300 mA Indicator Operation indicator (red) Operation mode NO Ambient temperature (Operating) ...
...264 VAC Leakage current at 200 VAC: 1.7 mA max. Control output (Switching capacity) 5 to 300 mA Indicator Operation indicator (red) Operation mode NC Ambient temperature (Operating) ...
... max. Control output (Residual voltage) 2 V max. (Load current 200 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode NO Protective circuit Output short-...
... max. Control output (Residual voltage) 2 V max. (Load current 200 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mode NC Protective circuit Output short-...
...264 VAC Leakage current at 200 VAC: 1.7 mA max. Control output (Switching capacity) 5 to 100 mA Indicator Operation indicator (red) Operation mode NO Ambient temperature (Operating) ...
...264 VAC Leakage current at 200 VAC: 1.7 mA max. Control output (Switching capacity) 5 to 100 mA Indicator Operation indicator (red) Operation mode NC Ambient temperature (Operating) ...
...264 VAC Leakage current at 200 VAC: 1.7 mA max. Control output (Switching capacity) 5 to 100 mA Indicator Operation indicator (red) Operation mode NC Ambient temperature (Operating) ...
... max. Control output (Residual voltage) 2 V max. (Load current 200 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mode NO Protective circuit Output short-...