...gital Timer H5CZ and Digital Counter H7CZ. Easy to Use and Easy to Read. Character height of 10 mm for better readability. Operation is simplified by the Up Key for each digit. Digital Timer ...
...ol Components October 1, 2010 OMRON introduces Solid-state Timers H3DK. DIN Track-mounted, 22.5-mm-width Standard Timer Series. DIN 22.5-mm-width Timers That Easily Fit into Panel De...
... E5CN-HT and E5AN-HT/E5EN-HT. Programmable Temperature Controller (Digital Controller) (48 x 48 mm) E5CN-HT Programmable Temperature Controller (Digital Controller) (96 x 96 mm and 4...
... machine control. Realizing flexible wiring by daisy chain and branch. Compact size as width 25 mm (3-port type) realizing space saving on the board. Power supply voltage operable for long di...
...d virtually eliminates any possibility for human error. Digital Temperature Controller (48 x 48 mm) E5CC Digital Temperature Controller (48 x 96 mm) E5EC...
...plifier) ZX1. A CMOS Laser Sensor That’s Optimum for Simple Measurements. A resolution of 0.002 mm that’s suitable for simple measurements. Stable measurements for any type of workpiece. Long...
...uced Digital Temperature Controller E5AC. Large White PV Display That's Easier to Read (96 x 96 mm). Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capaciti...
...l spaces. Distance discrimination enables stable detection of level differences as small as 1.5 mm. Robot cable for reliable application in adverse environments and IP67 protection. Laser Cla...
...3NC-L. Long-distance Variable Spot to Match the Application. Stable Detection with Pinpoint 0.1-mm Spot. Select from two Sensor Heads to match the application from short distance to long dist...
...unt with M3 Screws Mount Using M2 or M3 Screws Reliable Best-in-Class Sensing Slot Depth of 6.5 mm (Based on April 2013 OMRON investigation.) Indication of Sensing Window for Easy Confirmatio...