...erability, and functions of the E5[]C Series. Setup Tool Port on the front panel. Width of 22.5 mm and mounts to DIN Track. On-panel mounting is also possible. (Mounting Adapter required; sol...
...ries. DIN 22.5/17.5 Size Lineup of A Wide Range of Measuring and Monitoring Relays Compact 22.5 mm and 17.5 mm housings Resistant to high-frequency noise Compliance with global power...
...e Controller E5GC. Easy Operation and High Performance of the E5[]C Series in a Compact 48 × 24-mm Body A compact body of 48 × 24 × 90 mm (W × H × D) that is ideal for small equipmen...
... introduced Plateau Head Indicator M3U. Easy connector enables less assembly and less wiring 50 mm body length Possible cross over wiring on circuit construction. One-push connection of Opera...
...r Sensor with Built-in Amplifier ZX0. Stable Detection of Level Differences in the Order of 0.1 mm Dependable detection without being influenced by color, material, or surface conditions. Sta...
...ed size CPU, power supply, and Ethernet ports are housed in a compact design with a width of 66 mm. Omron’s extensive product portfolio and total support The NX1 for industrial use is more ro...
... height* Flexible installation Perfect fit Protective heights are available in increments of 40 mm up to 1,000 mm*. The perfect protective height for any protected area ensures safet...
...ameter cables and one for small-diameter cables) are provided to support cable diameters from 3 mm to 8 mm. Note: Use an A-coded connector for DC Sensors and a B-coded connector for ...
...rosion. It is annealed at low temperatures. The spring limit (Kb0.075) is somewhat low at 390 N/mm 2 minimum for C5210-H and 460 N/mm 2 minimum for C5210-EH, but it is often used for...
... combination maintains the irradiation power of 800 mW/cm 2 for curing even when the head is 30 mm away from the workpiece. This solves the problem that irradiation cannot be performed close ...