...ntrol output (Switching capacity) 100 mA max. (30 VDC max.) Control output (Residual voltage) 1 V max. (Load current 100 mA with cable length of 2 m) Indicator Detection indicator (red) Opera...
...0.8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Opera...
...0.8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Opera...
...0.8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Oper...
...0.8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Opera...
...mption 25 mA max. Control output NPN open collector 24 VDC max. 100 mA max. Residual voltage: 1 V max. Operation mode Light-ON Protective circuit Output short-circuit protection, Power supply...