...H, PASS, L, LL Transfer output: BCD Voltage measurement input Measurement range A: 0.0 to 400.0 V B: 0.00 to 199.99 V C: 0.000 to 19.999 V D: 0.0000 to 1.9999 V Acc...
...H, PASS, L, LL Transfer output: BCD Voltage measurement input Measurement range A: 0.0 to 400.0 V B: 0.00 to 199.99 V C: 0.000 to 19.999 V D: 0.0000 to 1.9999 V Acc...
... HH, H, PASS, L, LL Transfer output: BCD Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
... HH, H, PASS, L, LL Transfer output: BCD Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
...output: Contact Comparative output: H, L Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
...Contact Comparative output: HH, H, L, LL Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
...H, L, LL Transfer output: Linear current Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
...ut: H, L Transfer output: Linear voltage Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
...r Comparative output: HH, H, PASS, L, LL Voltage measurement input Measurement range A: ±199.99 V B: ±19.999 V C: ±1.9999 V D: 1.0000 to 5.0000 V Accuracy ±0.1% rdg...
.... Voltage pulse 5 kHz max. ON/OFF pulse width of 90 µs min. Voltage level ON voltage: 4.5 to 30 V, OFF voltage: 0 to 2 V, input impedance: 10 kΩ Open collector 5 kHz max. ON/OFF puls...