...isplayed. The cause of the errors and countermeasures are both displayed. Added the ENVIRONMENT RESISTANT type (F3SJ-B[][][][]P25-02TS) to the E3SJ series. The coolant-resistant stru...
...plication can be used with a wide variety of hardware including a large monitor and environment-resistant monitor, quickly meeting changing users’ needs. Soft-NA runs on an industrial PC or a...
... to replace the E2EW-Q Proximity Sensor for 10 or more years. Less frequent maintenance Spatter resistant fluororesin coating reduces maintenance frequency even in environments with welding s...
... connects them. For machining processes where the amount of splashing cutting oil is large, oil-resistant Proximity Sensors E2ER/E2ERZ *1. • Applicable oil types: specified in JIS K 2241:2000...
... and the size of metallic parts of electronic components used to determine their front or rear. Resistant to differences in color and surface conditions With high dynamic range (seven times t...
..., IP54 AC control box, Robot Stick and TM screen. • ISO Class 3 for the Cleanroom • Enhance oil resistant covers for joints Anatomy of OMRON TM S Series Robots OMRON S Series Cobots vs. Indus...
...he sensing surface of the sensor installed in a high, difficult-to-clean place. Environmentally-resistant structural design Highly resistant to water, oil, and high-pressure washing ...
...directions: height, horizontal, and angular. Robot cables for moving parts We offer highly bend-resistant extension robot cables for customers who need cables with high bend resistance. Our r...
...recommended maximum Current value. Voltage Drop per Meter (UL1015 Vinyl-sheathed Wires for Heat-resistant Equipment) Note:The current indicates the allowable current. In practice, application...
...ct with each other at a right angle. Crossbar contacts are made with materials that environment-resistant, such as gold alloy. In order to ensure excellent contact reliability, bifurcated cro...