... the system that meets the requirements. Two Series of Expansion Racks Up to 50 m Long for Long-distance Expansion with Up to 72 Units and 7 Racks With an expansion capacity of up to 80 Units...
...ed to communicate with RF tags to read and write data. Select components based on communication distance and installation space. Amplifiers & Controllers Controls RFID operations including th...
...t Selection All you need to do is select the camera based on the field of view and installation distance that you require. There is no need to select and purchase additional lighting or lense...
...is controlled so that it contains multiple wavelengths. Diffuse-reflective Model E3NC-LH02 Long-distance and Variable Spot to Stably Detect the Target Workpiece Adjust the Spot to the Workpie...
...ron has developed a lineup including both square-shaped type sensor heads with long measurement distance, and ultra-small pen-shaped type (straight or right angle) sensor heads that can be in...
...update: October 1, 2019 [Stable communications even in high-mix production lines] Reliable long distance communications Stable detection of objects with different heights The UHF RFID system ...
...suit your equipment requirements. Long operating range thanks to unique optical design The long-distance sensing capability enables reliable detection even in harsh environments. Omron’s uniq...
...o accommodate sensors of different sizes for different sensing distances. With the same sensing distance for iron and aluminum, E2EW Proximity Sensors eliminate the need to change sensors acc...
...xceptional sensing range to enable collision-free sensor installation Enables designs with more distance between the sensor and the sensing object, thereby reducing unexpected facility stoppa...
...he line beam lens reduces tact time. Diffuse illumination head x diffusing lens for curing at a distance This combination maintains the irradiation power of 800 mW/cm 2 for curing even when t...