... Open circuit impedance: 500 kΩ min. Power consumption Approx. 0.35 VA (at 240 VAC) Approx. 0.3 W (at 240 VAC) Operation start voltage 30% max. of rated supply voltage Number of time ranges 4...
...N) residual voltage: 1 V max. Open circuit impedance: 500 kΩ min. Power consumption Approx. 0.5 W (at 125 VDC) Operation start voltage 30% max. of rated supply voltage Number of time ranges 4...
...N) residual voltage: 1 V max. Open circuit impedance: 500 kΩ min. Power consumption Approx. 0.5 W (at 125 VDC) Operation start voltage 30% max. of rated supply voltage Number of time ranges 4...
...) residual voltage: 1 V max. Open circuit impedance: 500 kΩ min. Power consumption Approx. 0.18 W (at 48 VDC) Operation start voltage 30% max. of rated supply voltage Number of time ranges 4 ...
...) residual voltage: 1 V max. Open circuit impedance: 500 kΩ min. Power consumption Approx. 0.18 W (at 48 VDC) Operation start voltage 30% max. of rated supply voltage Number of time ranges 4 ...
...ble voltage variable range 90 to 110% of the power supply voltage Power consumption Approx. 0.6 W (at 12 VDC) Reset voltage 10% max. of rated supply voltage Number of time ranges 8 Operation ...
...ble voltage variable range 90 to 110% of the power supply voltage Power consumption Approx. 0.9 W (at 12 VDC) Reset voltage 10% max. of rated supply voltage Number of time ranges 2 Operation ...
...oltage input High level: 10.8 to 13.2 VDC Low level: 0 to 1.2 VDC Power consumption Approx. 0.6 W (at 12 VDC) Reset voltage 10% max. of rated supply voltage Number of time ranges 8 Operation ...
...oltage input High level: 10.8 to 13.2 VDC Low level: 0 to 1.2 VDC Power consumption Approx. 0.9 W (at 12 VDC) Reset voltage 10% max. of rated supply voltage Number of time ranges 8 Operation ...
...ble voltage variable range 90 to 110% of the power supply voltage Power consumption Approx. 0.6 W (at 12 VDC) Reset voltage 10% max. of rated supply voltage Number of time ranges 8 Operation ...