...5 to 110% of rated voltage (90 to 110% at 12 to 48 VDC) Power consumption Relay ON: Approx. 0.8 W (at 24 VDC)/Relay OFF: Approx. 0.2 W (at 24 VDC) Reset voltage 10% max. of rated sup...
...5 to 110% of rated voltage (90 to 110% at 12 to 48 VDC) Power consumption Relay ON: Approx. 0.8 W (at 24 VDC)/Relay OFF: Approx. 0.2 W (at 24 VDC) Reset voltage 10% max. of rated sup...
...ble voltage variable range 85% to 110% of rated voltage Power consumption Relay ON: Approx. 0.9 W (at 24 VDC)/Relay OFF: Approx. 0.9 W (at 24 VDC) Reset voltage 10% max. of rated sup...
... 110% of rated voltage (90 to 110% at 12 to 48 VDC) Power consumption at output ON: Approx. 0.3 W (at 24 VDC)/at output OFF: Approx. 0.2 W (at 24 VDC) Reset voltage 10% max. of rated...
...C/10.8 to 52.8 VDC Low level: 0 to 2.4 VAC/0 to 1.2 VDC Power consumption Relay ON: Approx. 0.9 W (at 24 VDC)/Relay OFF: Approx. 0.3 W (at 24 VDC) Reset voltage 10% max. of rated sup...
...ltage: 1 V max. Open circuit impedance: 100 kΩ min. Power consumption at output ON: Approx. 0.3 W (at 24 VDC)/at output OFF: Approx. 0.2 W (at 24 VDC) Reset voltage 10% max. of rated...
... to 110% of the power supply voltage Power consumption Approx. 0.35 VA (at 240 VAC) Approx. 0.3 W (at 240 VAC) Operation start voltage 30% max. of rated supply voltage Number of time ranges 4...