... March 21, 2009 OMRON introduces Analog I/O Units for SYSMAC CS-series. SYSMAC CS-series Analog Input Units CS1W-AD SYSMAC CS-series Analog Output Units CS1W-DA SYSMAC CS-series Analog I/O Un...
...ation SYSMAC CJ-series Basic I/O Units Automation Systems March 27, 2009 OMRON introduces Basic Input Units, Output Units and Mixed I/O Units for SYSMAC CJ-series. SYSMAC CJ-series ...
...added in the future. Board Terminals with MIL Connector DRT2-[]D32B(-1)/[]D32BV(-1) Temperature Input Terminals DRT2-TS04[] Analog I/O Terminals DRT2-AD04(H)/DA02 Programmable Slaves CPM2C-S1...
...Units GT1-ID/OD Relay Output Units GT1-ROS16/ROP08/FOP08 Analog I/O Units GT1-AD/DA Temperature Input Units GT1-TS04[] Counter Unit GT1-CT01 DeviceNet Configurator WS02-CFDC1 / 3G8E2-DRM21-V1...
...Systems March 24, 2010 OMRON introduces Analog I/O Slave Units, Expansion Units and Temperature Input Units for CompoNet. Look for more information concerning CompoNet,including Bit Slave Uni...
... for more information concerning EtherCAT, Digital I/O Terminals, Analog I/O Terminals, Encoder Input Terminal and Expansion Units and so on. Digital I/O Terminal 2-tier Terminal Block Type G...
...ated easily into any environment. The FQ-M is compact, fast and includes an incremental encoder input for easy tracking calibration. Omron’s Sysmac Studio software is the perfect tool for con...
...e NJ-series CPU Unit to each I/O Unit via the dedicated bus. Lineups are provided for AC and DC input types with 30 W output. NJ-Series Power Supply Unit NJ-PA / PD...
...peak current of twice the rated output current for models with 24-V or 48-V outputs. Wide-range input power: 100 to 240 VAC Switch Mode Power Supply (15, 30, 50, 100, and 150-W Models) S8EX...
...ilable with up to 4 auxiliary outputs, up to 6 event inputs, a transfer output, and a remote SP input to cover a wide range of applications. Short body with depth of only 60 mm. Easy connecti...