...ge 12 VDC Operating voltage range 9.6 to 14.4 VDC Input impedance 900 Ω±20% Operate voltage 9.6 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...e 24 VDC Operating voltage range 19.2 to 28.8 VDC Input impedance 2 kΩ±20% Operate voltage 19.2 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...ed voltage 5 VDC Operating voltage range 4 to 6 VDC Input impedance 390 Ω±20% Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...ver: 20 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...ver: 20 mA max. Control output PNP open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. (Load current Less than 10 mA) Residual voltage: 2 V max. (Load current 10 to 1...
...24 VDC Operating voltage range 19.2 to 26.4 VDC Input impedance 1.7 kΩ±20% Operate voltage 19.2 V max.DC Release voltage 2 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...e 12 VDC Operating voltage range 9.6 to 13.2 VDC Input impedance 0.9 kΩ±20% Operate voltage 9.6 V max.DC Release voltage 2 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...