... VAC 24 VDC Rated current AC (50 Hz): 5.0 mA AC (60 Hz): 5.1 mA DC: 4.3 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
... VAC 48 VDC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.9 mA DC: 6.0 mA Operate voltage 43.2 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...ut Rated voltage 100 VAC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.8 mA Operate voltage 90 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...ut Rated voltage 110 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 6.7 mA Operate voltage 99 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...t Rated voltage 200 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 7.9 mA Operate voltage 180 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...t Rated voltage 230 VAC Rated current AC (50 Hz): 7.5 mA AC (60 Hz): 8.8 mA Operate voltage 207 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...ing DIN track mounting Input Rated voltage 12 VDC Rated current DC: 8.0 mA Operate voltage 10.8 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...ing DIN track mounting Input Rated voltage 24 VDC Rated current DC: 4.6 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
... VAC 24 VDC Rated current AC (50 Hz): 9.0 mA AC (60 Hz): 9.5 mA DC: 8.4 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...
...ing DIN track mounting Input Rated voltage 24 VDC Rated current DC: 9.0 mA Operate voltage 21.6 V max. Release voltage 1 V min. Output Rated load voltage 5 to 24 VDC Load voltage ran...