...O refreshing method Free-Run refreshing NX Unit power consumption Connected to a CPU Unit: 1.80 W max. Connected to Communications Coupler Unit: 1.35 W max. Isolation method Between ...
...O refreshing method Free-Run refreshing NX Unit power consumption Connected to a CPU Unit: 1.70 W max. Connected to Communications Coupler Unit: 1.25 W max. Isolation method Between ...
...O refreshing method Free-Run refreshing NX Unit power consumption Connected to a CPU Unit: 1.75 W max. Connected to Communications Coupler Unit: 1.30 W max. Isolation method Between ...
...O refreshing method Free-Run refreshing NX Unit power consumption Connected to a CPU Unit: 1.65 W max. Connected to Communications Coupler Unit: 1.25 W max. Isolation method Between ...
...nt resistivity 30 A (10 ms) Permissible I2**t 9 A 2 s Applicable load Load carrying capacity 72 W (Output voltage: 24 VDC) Performance Operate time 6 ms max. Release time 21 ms max.(1 cycle o...
...nt resistivity 30 A (10 ms) Permissible I2**t 9 A 2 s Applicable load Load carrying capacity 72 W (Output voltage: 24 VDC) Performance Operate time 6 ms max. Release time 21 ms max.(1 cycle o...
...nt resistivity 30 A (10 ms) Permissible I2**t 9 A 2 s Applicable load Load carrying capacity 72 W (Output voltage: 24 VDC) Performance Operate time 6 ms max. Release time 21 ms max.(1 cycle o...
...nt resistivity 30 A (10 ms) Permissible I2**t 9 A 2 s Applicable load Load carrying capacity 72 W (Output voltage: 24 VDC) Performance Operate time 6 ms max. Release time 21 ms max.(1 cycle o...
...nt resistivity 30 A (10 ms) Permissible I2**t 9 A 2 s Applicable load Load carrying capacity 72 W (Output voltage: 24 VDC) Performance Operate time 3 ms max. Release time 21 ms max.(1 cycle o...