...ax. Control output (Switching capacity) 5 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mod...
...ler lever 17.5 dia. x 6.8 Resin lever, Resin roller R26 Frequency 50/60 Hz Contact form 1NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...ler lever 17.5 dia. x 6.8 Metal lever, Resin roller R26 Frequency 50/60 Hz Contact form 1NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
.... x 7 Metal lever, Stainless sintered alloy rollers R26 Frequency 50/60 Hz Contact form 1NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...oller lever 17 dia. x 6 Metal lever, Bearing roller R26 Frequency 50/60 Hz Contact form 1NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
... 6.8 Metal lever, Resin roller R20 to 66 Form lock type Frequency 50/60 Hz Contact form 1NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...table roller lever 50 dia. x 8 R32 to 66 Form lock type Frequency 50/60 Hz Contact form 1NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...action ctuator Roller plunger 9.5 dia. x 5 Resin roller Frequency 50/60 Hz Contact form 1NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
... action roller arm lever 12.5 dia. x 5 Resin roller R20 Frequency 50/60 Hz Contact form 1NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...