... action roller arm lever 12.5 dia. x 5 Resin roller R19 Frequency 50/60 Hz Contact form 1NC/1NO Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
... Roller lever 17.5 dia. x 6.8 Resin lever, Resin roller R26 Frequency 50/60 Hz Contact form 2NC Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
... Roller lever 17.5 dia. x 6.8 Metal lever, Resin roller R26 Frequency 50/60 Hz Contact form 2NC Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...ax. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA max. with cable length of 2 m) Indicator Operation indicator (red), Operati...
... dia. x 7 Metal lever, Stainless sintered alloy rollers R26 Frequency 50/60 Hz Contact form 2NC Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...a. x 6.8 Metal lever, Resin roller R20 to 66 Form lock type Frequency 50/60 Hz Contact form 2NC Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...djustable roller lever 50 dia. x 8 R32 to 66 Form lock type Frequency 50/60 Hz Contact form 2NC Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...low action ctuator Roller plunger 9.5 dia. x 5 Resin roller Frequency 50/60 Hz Contact form 2NC Load General load/Micro load Conduit Pg13.5 Number of conduit: 1 Ambient temp...
...ax. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA max. with cable length of 2 m) Indicator Operation indicator (red), Operati...