...r supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA load current: 1.3 V max. Protection circuits Output short-cut protection Response frequency elements 3 kHz max. I...
...r supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA load current: 1.3 V max. Protection circuits Output short-cut protection Response frequency elements 3 kHz max. I...
...r supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA load current: 1.3 V max. Protection circuits Output short-cut protection Response frequency elements 3 kHz max. I...
...r supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA load current: 1.3 V max. Protection circuits Output short-cut protection Response frequency elements 3 kHz max. I...
... 9.6 to 26.4 VDC Input current 5 mA max. (at 12 VDC) 10 mA max. (at 24 VDC) Operate voltage 9.6 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC (50/60 Hz...
... 9.6 to 26.4 VDC Input current 5 mA max. (at 12 VDC) 10 mA max. (at 24 VDC) Operate voltage 9.6 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC (50/60 Hz...
...max. (23±3 ℃) Input impedance 60 Ω max. Voltage measurement input Measurement range 1-5: 1 to 5 V 5: ±5 V 10: ±10 V Indication range 1-5: 0.000 to 5.500 V 5: -5.500...
...max. (23±3 ℃) Input impedance 60 Ω max. Voltage measurement input Measurement range 1-5: 1 to 5 V 5: ±5 V 10: ±10 V Indication range 1-5: 0.000 to 5.500 V 5: -5.500...
...max. (23±3 ℃) Input impedance 60 Ω max. Voltage measurement input Measurement range 1-5: 1 to 5 V 5: ±5 V 10: ±10 V Indication range 1-5: 0.000 to 5.500 V 5: -5.500...