...max. (23±3 ℃) Input impedance 60 Ω max. Voltage measurement input Measurement range 1-5: 1 to 5 V 5: ±5 V 10: ±10 V Indication range 1-5: 0.000 to 5.500 V 5: -5.500...
...ontrol output (Switching capacity) 50 mA max. (30 VDC max.) Control output (Residual voltage) 1 V max. (Load current 50 mA with cable length of 2 m) Indicator Detection indicator (red) Operat...