... (p-p) 10 % max. Current consumption 15 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA...
...C 60 Hz 73.5 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 3 A (Inductive load (cosφ = 0.4)) 2...
...C 60 Hz 36.8 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 3 A (Inductive load (cosφ = 0.4)) 2...
...AC 60 Hz 266 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 3 A (Inductive load (cosφ = 0.4)) 2...
...s 100 VDC 39 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 3 A (Inductive load (cosφ = 0.4)) 2...
...s 12 VDC 320 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 3 A (Inductive load (cosφ = 0.4)) 2...
...s 24 VDC 155 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 3 A (Inductive load (cosφ = 0.4)) 2...
...C 60 Hz 73.5 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 3 A (Inductive load (cosφ = 0.4)) 2...
...AC 60 Hz 531 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 3 A (Inductive load (cosφ = 0.4)) 2...
... (p-p) 10 % max. Current consumption 15 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 50 mA...