... 48 VDC 10.4 mA Contact form 4PST-NO/DPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
... 24 VDC 20.8 mA Contact form 5PST-NO/SPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
... (p-p) 10 % max. Current consumption 21 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 5 mA ...
... (p-p) 10 % max. Current consumption 21 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 5 mA ...
... (p-p) 10 % max. Current consumption 21 mA Control output Output type PNP open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 5 mA ...
... (p-p) 10 % max. Current consumption 21 mA Control output Output type NPN open collector output Load power supply voltage 5 to 24 VDC Load curren 50 mA max. Residual voltage at 5 mA ...
...z 9.2 mA Contact form 4PDT Contact method Single Contact material Au plating + Ag Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4))...