...3F-203SLN-VD DC12 Solid State Relay, Phototriac coupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 12 VDC, with operating indicator Page top Global Print Global Navigat...
...3F-203SLN-VD DC24 Solid State Relay, Phototriac coupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 24 VDC, with operating indicator Page top Global Print Global Navigat...
...ion G3F-203SN-VD DC5-24 Solid State Relay, Photocoupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 5 to 24 VDC, Zero cross function, with operating indicator Page top G...
...tion G3F-203S-VD DC4-24 Solid State Relay, Photocoupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 4 to 24 VDC, Zero cross function Page top Global Print Global Navigat...
...ate Relay, Photocoupler, Applied output load: 2 A at 5 to 110 VDC, Rated input voltage: 100/110 VAC, with operating indicator Page top Global Print Global Navigation Home Our Strengths Produc...
...ate Relay, Photocoupler, Applied output load: 2 A at 5 to 110 VDC, Rated input voltage: 200/220 VAC, with operating indicator Page top Global Print Global Navigation Home Our Strengths Produc...
...-2R5SLN DC12 Power MOS FET Relay, Photovoltaic coupler, Applied output load: 0.5 A at 24 to 240 VAC/0.5 A at 24 to 110 VDC, Rated input voltage: 12 VDC, Without Zero cross function, With Oper...
...-2R5SLN DC24 Power MOS FET Relay, Photovoltaic coupler, Applied output load: 0.5 A at 24 to 240 VAC/0.5 A at 24 to 110 VDC, Rated input voltage: 24 VDC, Without Zero cross function, With Oper...
...mation G3H-203SLN-VD DC12 Solid State Relay, Phototriac, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 12 VDC, Without Zero cross function, With Operating indicator, Plug-i...
...mation G3H-203SLN-VD DC24 Solid State Relay, Phototriac, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 24 VDC, Without Zero cross function, With Operating indicator, Plug-i...