...tter: 2 to 20 ° Receiver: 2 to 70 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...tter: 2 to 20 ° Receiver: 2 to 70 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...tter: 2 to 20 ° Receiver: 2 to 70 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...tter: 2 to 20 ° Receiver: 2 to 70 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...e 20% max. of sensing distance Light source Infrared LED (860 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption 30 mA max. Control output NPN open collector ...
...m) Classification of laser IEC: Class 1 FDA: Class 1 JIS: Class 1 Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 15 mA max. Receiver: 20 mA max. Cont...