...ect Iron 40 x 40 x 1 mm Response frequency 500 Hz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Current consumption at ...
...ject Iron 50 x 50 x 1 mm Response frequency 40 Hz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Current consumption at ...
...ard sensing object Iron 12 x 12 x 1 mm Response frequency 1000 Hz Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Used as UL-certified Mo...