...e Light source Infrared LED (940 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
...to 5 ° Light source Red LED (660 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
...to 5 ° Light source Red LED (660 nm) Power supply voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250...
...AC/0.8 A at 480 VAC/0.5 A at 600 VAC Ratings (DC): Non-Inductive load Resistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 ...
...AC/0.8 A at 480 VAC/0.5 A at 600 VAC Ratings (DC): Non-Inductive load Resistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 ...
...AC/0.8 A at 480 VAC/0.5 A at 600 VAC Ratings (DC): Non-Inductive load Resistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 ...
...AC/0.8 A at 480 VAC/0.5 A at 600 VAC Ratings (DC): Non-Inductive load Resistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 ...
...AC/0.8 A at 480 VAC/0.5 A at 600 VAC Ratings (DC): Non-Inductive load Resistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 ...
...AC/0.8 A at 480 VAC/0.5 A at 600 VAC Ratings (DC): Non-Inductive load Resistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 ...