...AC/0.8 A at 480 VAC/0.5 A at 600 VAC Ratings (DC): Non-Inductive load Resistive load: 5 A at 14 VDC/3 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC Lamp load: 2 A a...
...rt and ground: 100 MΩ min. Between each terminal and non-live-metallic part: 100 MΩ min. at 500 VDC Dielectric strength Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min ...
...rt and ground: 100 MΩ min. Between each terminal and non-live-metallic part: 100 MΩ min. at 500 VDC Dielectric strength Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min ...
...inals E5GC-CX0D6M-000 Digital Temperature Controller, 48 x 24 mm, Linear current output, 24 VAC/VDC, Universal inputs, Screw terminal block model E5GC-CX0DCM-000 Digital Temperature Controlle...
...AC and DC with no polarity. • Switch for a wide range of voltages; 19.2 to 264 VAC, 19.2 to 125 VDC. • Switch full- and half-wave rectifier AC loads. • Same sizes and terminal arrangements as...
...1 mVDC or higher (0.000 to 19.999 mV range supported). External power takeoff of 100 mA at 10 VDC provided. (Models with 5-VDC power takeoff also available.) • Short body with dept...
...rs are visible from many angles. External I/O An I/O interface is built in. An AC adapter or 24-VDC input can be selected for the power supply. An alarm signal is output if the self-diagnosis...
...ack mounting. The In-line Air Particle Sensor was developed for in-line applications, with a 24-VDC power supply. External outputs can be at two levels: warnings and alarms. Suitable for in-l...
... of 75 mm or less when panel-mounted with a P3G-08 Socket (H3CR-A8E, 100 to 240 VAC, 100 to 125 VDC) • PNP input models available. • Standards: UL, CSA, NK, LR, CCC, EN 61812-1, and CE Mark...
...ast update: April 15, 2013 • Wide power supply ranges of High Voltage 100 to 240 VAC/100 to 125 VDC and Low Voltage 24 to 48 VAC/12 to 48 VDC. • ON- and OFF-times can be set indepen...