...log last update: April 25, 2017 • AC input type (100 to 240 VAC)/DC input type (24 VDC) with 30 W output allows power supply to large-scale configurations. • Operating output contact indicate...
...es Lineup Specifications Dimensions Catalog last update: April 1, 2015 • AC input types with 90 W output or DC input types with 70 W output allows power supply to large-scale configu...
...control allowing accurate and higher machine productivity. Servo features • Power range from 50 W to 15 kW • 23 bit high resolution encoder • Battery-free absolute multi-turn encoder • Improv...
...4 excluded Reduced mounting space by using new DC distribution methods Examples of S8VK-WA 2000 W Types: Space-saving implementation and less wiring connections by providing branch methods an...
...up Specifications Dimensions Catalog last update: January 6, 2016 • Compact size: 48 x 24 x 82 (W x H x D). • Multi-input compatible: DC voltage/current, rotary pulse. • Two display colors (s...
...tions Dimensions Catalog last update: April 10, 2017 • Slim terminal block is just 135 × 40 mm (W × D). • Independent contacts and short bars allow easy common connections. • An Expansion Ter...
...cations Dimensions Catalog last update: April 1, 2019 • Relay terminal is just 68 × 80 × 44 mm (W × H × D, when mounted upright). • Independent contacts and short bar allow easy common connec...
...contact forms available for output (SPST-NO only for input). • Ultra-slim housing measuring 29 (W) x 10 (D) x 32 (H) mm. • All Output Relays provide a long endurance (1,000,000 operations at ...