Page top


I/O Relay Terminal


Single Cable Connection to PLC Means Space is Saved and Less Control Panel Wiring is Required.

Compact size: 182 (W) × 85 (D) × 68 (H) mm (8-point Output Block width is 102 mm).

Connects to the PLC through the connecting cable (G79 Series) and connector, and requires only a snap-in operation.

Surge suppressor circuit built-in.

Immediate recognition of I/O signal status using LED operation indicators.

G3TA I/O Solid-state relay can be mounted instead of G7T.

Mounts easily on a DIN track.

Approved by UL, CSA (except for G7TC-OC16-1).